L-Key with T-Handle Set ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated, 6 Pieces

L-Key with T-Handle Set ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated, 6 Pieces

Application: Allows user to apply high torques without tiring and undo and fasten rusted, glued or tightly fastened screws easily.

Blade: Chrome-vanadium steel, through hardened, chrome-plated.

The Wiha Comfort grip T-handle L-key with side drive is the tool to use when you need to apply high torques comfortably. Thanks to its ergonomic handle design with integrated soft zones, the T-handle is perfectly sized in the hand. Fewer pressure surfaces and less stress on muscles makes working with this tool a pleasure. Thanks to the one-piece blade, the integrated side drive is able to withstand maximum stress loads and enables users to undo and tighten screwed connections which have rusted, become stuck or fastened really tightly. The free hand resting on the handle ensures added stability, preventing the blade from slipping out of the screw head suddenly and thus protecting the screw and blade from damage. The hole in the handle enables the tool to be stored practically on the tool wall.

Content:

  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T10 (45446)
  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T15 (45447)
  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T20 (45448)
  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T25 (45449)
  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T27 (45450)
  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T30 (45451)
  • 1x L-key with T-handle ComfortGrip TORX® with side drive, matt chrome-plated T40 (45452)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

45622

Part Number
45622
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

52.14 €

1 7 Days

Loading...

  1. 1

This page is L-Key with T-Handle Set ComfortGrip, TORX® with Side Drive, Matt Chrome-Plated, 6 Pieces, part number 45622.
You can find the detail information about specifications and dimensions on part number 45622.

Tech Support