L-Key with Key Handle, TORX®, Black Oxidized

L-Key with Key Handle, TORX®, Black Oxidized

Application: For high torque transfer with small screws, especially when replacing indexable inserts on milling heads.

Handle: Wiha key handle.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01350
01351
01352
01353
01354
01355
01356
04918
26181
26182
26183
26184
26185
26186
26187
26188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Overall length
(mm)
Round blade diameter
(mm)
TORX® 1 TORX PLUS® Length T-handle blade

3.58 €

10 7 Days 70702T6-35

3.58 €

10 7 Days 70702.5T7-35

3.58 €

10 7 Days 75752.5T8-40

3.94 €

10 7 Days 75753T9-40

4.04 €

10 7 Days 75753T10-40

4.19 €

10 7 Days 80803.5T15-45

4.59 €

10 7 Days 80804T20-45

3.58 €

10 7 Days 70702T5-35

6.11 €

10 3 Days 70702-5IP35

6.11 €

10 3 Days 70702-6IP35

6.11 €

10 3 Days 70702.5-7IP35

6.11 €

10 3 Days 75752.5-8IP40

6.60 €

10 3 Days 75753-9IP40

6.71 €

10 3 Days 75753-10IP40

7.02 €

10 3 Days 80803.5-15IP45

7.87 €

10 3 Days 80804-20IP45

Loading...

  1. 1

Basic information

Handle width (T-handle)(mm) 40 Blister pack No VDE article No
ESD article No with battery No

Tech Support