Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    L-Key with Key Handle Set, TORX® in Work Bench Stand, 8 Pieces, Black Oxidized

    L-Key with Key Handle Set, TORX® in Work Bench Stand, 8 Pieces, Black Oxidized 25624

    Mouse over image to enlarge

    Part number:

    25624
    Clear
    • Unit price (excl. VAT)
      35.61 €
    • Total (excl. VAT)
      35.61 €
      Price including VAT: 42.38 €
    • Expected shipping days
      5 working days
      Expected shipping date: 14.05.2025
    Quantity:
    Quantity available for order?100
    Quantity 
    ?
    1 - 100101+
    Unit price (excluding VAT)
    (Unit price including VAT)
    35.61 €
    (42.38 €)
    35.61 €
    (42.38 €)
    Shipping days5 daysQuote

    Part number list

    Number of items
    Part number
    25624
    Related
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    35.61 €
    ( 42.38 € )
    5 working days

    More Information

    Basic information

    Application: For high torque transfer with small screws, especially when replacing indexable inserts on milling heads.

    Application: Chrome-vanadium steel, through-hardened, bronzed.

    Extra: Tip diagrams printed to scale.

    Extra: Small, robust metal workbench holder to stand on workbench.

    Handle: Wiha key handle.

    Blade: Chrome-vanadium steel, through-hardened, bronzed.

    For applications in mechanics

    Content:

    • 1x L-key with key handle TORX®, black oxidised T6 (01350)
    • 1x L-key with key handle TORX®, black oxidised T7 (01351)
    • 1x L-key with key handle TORX®, black oxidised T8 (01352)
    • 1x L-key with key handle TORX®, black oxidised T9 (01353)
    • 1x L-key with key handle TORX®, black oxidised T10 (01354)
    • 1x L-key with key handle TORX®, black oxidised T15 (01355)
    • 1x L-key with key handle TORX®, black oxidised T20 (01356)
    • 1x Workbench stand

    Part number has been confirmed