Application: For high torque transfer with small screws, especially when replacing indexable inserts on milling heads.
Handle: Wiha flag handle.
Blade: Chrome-vanadium steel, through-hardened, bronzed.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03724 |
03725 |
03726 |
03727 |
03728 |
03729 |
03730 |
03731 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall length (L dimension) (mm) | Overall length (mm) | Handle diameter (mm) | Handle width (T-handle) (mm) | Round blade diameter (mm) | TORX® 1 | Length T-handle blade | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.76 € | 1 | 5 Days | 62 | 62 | 15 | 15 | 2 | T5 | 35 | |||
3.76 € | 1 | 5 Days | 62 | 62 | 15 | 15 | 2 | T6 | 35 | |||
3.76 € | 1 | 5 Days | 67 | 67 | - | 19 | 2.5 | T7 | 35 | |||
3.76 € | 1 | 5 Days | 72 | 72 | - | 19 | 2.5 | T8 | 40 | |||
4.15 € | 1 | 5 Days | 74 | 74 | - | 24 | 3 | T9 | 40 | |||
4.25 € | 1 | 5 Days | 74 | 74 | - | 24 | 3 | T10 | 40 | |||
4.41 € | 1 | 5 Days | 80 | 80 | - | 28 | 3.5 | T15 | 45 | |||
4.83 € | 1 | 5 Days | 80 | 80 | - | 28 | 4 | T20 | 45 |
Loading...
Blister pack | No | VDE article | No | ESD article | No |
---|---|---|---|---|---|
with battery | No |
Configure
Basic Attributes
Overall length (L dimension)(mm)
Overall length(mm)
Handle diameter(mm)
Handle width (T-handle)(mm)
Round blade diameter(mm)
TORX® 1
Length T-handle blade
Type
Filter by standard shipping days
Optional Attributes