L-Key with Flag Handle, TORX PLUS®, Black Oxidized (27615)

L-Key with Flag Handle, TORX PLUS®, Black Oxidized 27615

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 27615

Brand: WIHA

Price: 5.84

Delivery time: 3 Days


Technical Data:

Overall length (L dimension): 67 mm

Overall length: 67 mm

Handle width (T-handle): 15 mm

Round blade diameter: 2 mm

TORX PLUS®: 6IP


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27615

Part Number
27615
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L dimension)
(mm)
Overall length
(mm)
Handle width (T-handle)
(mm)
Round blade diameter
(mm)
TORX PLUS® Length T-handle blade

5.84 €

10 3 Days 67671526IP35

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key with Flag Handle, TORX PLUS®, Black Oxidized, part number 27615.
You can find the detail information about specifications and dimensions on part number 27615.

Variation of this product

Part Number
27614
27616
27617
27618
27619
27620
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length (L dimension)
(mm)
Overall length
(mm)
Handle width (T-handle)
(mm)
Round blade diameter
(mm)
TORX PLUS® Length T-handle blade

5.84 €

10 3 Days 67671525IP35

5.84 €

10 3 Days 6767192.57IP35

5.84 €

10 3 Days 7272192.58IP40

6.31 €

10 3 Days 74742439IP40

6.41 €

10 3 Days 747424310IP40

6.69 €

10 3 Days 8080283.515IP45

Tech Support