L-Key with Flag Handle Set, TORX® in Work Bench Stand, 8 Pieces, Black Oxidized

L-Key with Flag Handle Set, TORX® in Work Bench Stand, 8 Pieces, Black Oxidized

Click on this image to zoom in.

Click on this image to zoom in.

Application: For high torque transfer with small screws, especially when replacing indexable inserts on milling heads.

Application: Chrome-vanadium steel, through-hardened, bronzed.

Extra: Tip diagrams printed to scale.

Extra: Small, robust metal workbench holder to stand on workbench.

Handle: Wiha flag handle.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

Content:

  • 1x L-key with flag handle TORX®, black oxidised T6 (03725)
  • 1x L-key with flag handle TORX®, black oxidised T7 (03726)
  • 1x L-key with flag handle TORX®, black oxidised T8 (03727)
  • 1x L-key with flag handle TORX®, black oxidised T9 (03728)
  • 1x L-key with flag handle TORX®, black oxidised T10 (03729)
  • 1x L-key with flag handle TORX®, black oxidised T15 (03730)
  • 1x L-key with flag handle TORX®, black oxidised T20 (03731)
  • 1x Workbench stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25625

Part Number
25625
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.61 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Self service - packing No
Tool for electrics No

This page is L-Key with Flag Handle Set, TORX® in Work Bench Stand, 8 Pieces, Black Oxidized, part number 25625.
You can find the detail information about specifications and dimensions on part number 25625.

Tech Support