L-Key Set in ProStar Holder, TORX®, 14 Pieces, Titanium Silver

L-Key Set in ProStar Holder, TORX®, 14 Pieces, Titanium Silver

Makes handling easier: Sliding function for one-handed opening of the holder and simple, quick removal.

Lowers your costs: Longer lifespan thanks to optimum corrosion protection and a perfect fit in the screw.

Application: For all TORX® screw applications.

Extra: Space saving ProStar allows the easy removal of each key without moving any others.

Extra: All keys from T5 to T45 in one set.

Blade: Chrome-vanadium steel, through-hardened, titanium silver.

Content:

  • 1x L-keys TORX® titanium silver T5 (39106)
  • 1x L-keys TORX® titanium silver T6 (39107)
  • 1x L-keys TORX® titanium silver T7 (39108)
  • 1x L-keys TORX® titanium silver T8 (39109)
  • 1x L-keys TORX® titanium silver T9 (39110)
  • 1x L-keys TORX® titanium silver T10 (39111)
  • 1x L-keys TORX® titanium silver T15 (39112)
  • 1x L-keys TORX® titanium silver T20 (39113)
  • 1x L-keys TORX® titanium silver T25 (39114)
  • 1x L-keys TORX® titanium silver T27 (39115)
  • 1x L-keys TORX® titanium silver T30 (39116)
  • 1x L-keys TORX® titanium silver T40 (39117)
  • 1x L-keys TORX® titanium silver T45 (39118)
  • 1x ProStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
39104
39105
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack

46.87 €

5 7 Days No

48.04 €

5 7 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No

Tech Support