L-Key Set in ProStar Holder, Stubby TORX® Ball End, 14 Pieces in Titanium Silver

L-Key Set in ProStar Holder, Stubby TORX® Ball End, 14 Pieces in Titanium Silver

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Protects your health: Reduction of the risk of injury by increasing the hand working space.

Makes handling easier: Sliding function for one-handed opening of the holder and simple, quick removal.

Lowers your costs: Longer lifespan thanks to optimum corrosion protection and a perfect fit in the screw.

Application: Especially for hard-to-reach Torx screws and confined spaces.

Application: The Torx ball end enables fastening and unfastening at an angle of up to 25°.

Application: Reduction of the L-key head height of up to 15% improves access.

Application: Reduction of the risk of injury to the knuckles and fingertips thanks to a 95° bend of the L-key.

Supplementary information: TORX® ball end starting from size T9

Content:

  • 1x L-keys TORX® ball end with short handle, titanium silver T5 (40966)
  • 1x L-keys TORX® ball end with short handle, titanium silver T6 (40967)
  • 1x L-keys TORX® ball end with short handle, titanium silver T7 (40968)
  • 1x L-keys TORX® ball end with short handle, titanium silver T8 (40969)
  • 1x L-keys TORX® ball end with short handle, titanium silver T9 (40970)
  • 1x L-keys TORX® ball end with short handle, titanium silver T10 (40971)
  • 1x L-keys TORX® ball end with short handle, titanium silver T15 (40972)
  • 1x L-keys TORX® ball end with short handle, titanium silver T20 (40973)
  • 1x L-keys TORX® ball end with short handle, titanium silver T25 (40974)
  • 1x L-keys TORX® ball end with short handle, titanium silver T27 (40975)
  • 1x L-keys TORX® ball end with short handle, titanium silver T30 (40976)
  • 1x L-keys TORX® ball end with short handle, titanium silver T40 (40977)
  • 1x L-keys TORX® ball end with short handle, titanium silver T45 (40978)
  • 1x ProStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40979

Part Number
40979
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

66.03 €

5 7 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key Set in ProStar Holder, Stubby TORX® Ball End, 14 Pieces in Titanium Silver, part number 40979.
You can find the detail information about specifications and dimensions on part number 40979.

Tech Support