L-Key Set in ErgoStar Holder, TORX® Ball End, 14 Pieces, Black Oxidized

L-Key Set in ErgoStar Holder, TORX® Ball End, 14 Pieces, Black Oxidized

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Makes handling easier: Always the correct key when you need it.

Saves time: Ensures order: removal and targeted insertion in the holder is child’s play.

Application: For all hard-to-reach TORX® screws.

Extra: Mechanical operation of the space-saving ErgoStar holder makes simplest removal of each individual L-key possible without movement of the others.

Extra: TORX® ball end (from T9 size) enables fastening at an angle of up to 25°.

Extra: With elongated TORX® profile behind ball end.

Supplementary information: TORX® ball end starting from size T9

Blade: Chrome-vanadium steel, through hardened, black-finish.

For applications in mechanics

Content:

  • 1x L-keys TORX®, black oxidised T5 (24313)
  • 1x L-keys TORX®, black oxidised T6 (24314)
  • 1x L-keys TORX®, black oxidised T7 (24315)
  • 1x L-keys TORX®, black oxidised T8 (24316)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T9 (32386)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T10 (32387)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T15 (32388)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T20 (32389)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T25 (32390)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T27 (32391)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T30 (32392)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T40 (32393)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T45 (33749)
  • 1x ErgoStar holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
36487
43847
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack

57.16 €

5 3 Days No

54.47 €

5 7 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No

Tech Support