L-Key Set in Classic Holder, TORX®, Tamper Resistant (with Hole), 9 Pieces, Black Oxidized

L-Key Set in Classic Holder, TORX®, Tamper Resistant (with Hole), 9 Pieces, Black Oxidized

Click on this image to zoom in.

Click on this image to zoom in.

Saves space: Compact and space-saving solution.

Increases your efficiency: Improved accessibility thanks to its short side.

Application: For popular TORX® Tamper Resistant screws (with security pin).

Extra: Borehole in every blade tip.

Extra: Common key sizes are clearly stored in the Classic holder.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T9H (24109)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T10H (24111)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T15H (24113)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T20H (24115)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T25H (24117)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T27H (24119)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T30H (24121)
  • 1x L-keys TORX® Tamper Resistant (with hole), short, black oxidised T40H (24123)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36462

Part Number
36462
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.23 €

5 3 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key Set in Classic Holder, TORX®, Tamper Resistant (with Hole), 9 Pieces, Black Oxidized, part number 36462.
You can find the detail information about specifications and dimensions on part number 36462.

Tech Support