L-Key Set in Classic Holder, TORX®, Ball End, 9 Pieces, Black Oxidized

L-Key Set in Classic Holder, TORX®, Ball End, 9 Pieces, Black Oxidized

Saves space: Compact and space-saving solution.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Application: For all hard-to-reach TORX® screws.

Extra: The TORX® ball end enables fastening and unfastening at an angle of up to 25°.

Extra: Common key sizes are stored in the holder where they are easily seen.

Extra: With elongated TORX® profile behind ball end.

Extra: Simple, rapid operation with solid stopping point for L-keys.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T9 (32386)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T10 (32387)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T15 (32388)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T20 (32389)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T25 (32390)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T27 (32391)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T30 (32392)
  • 1x L-keys ProStar TORX® hexagonal ball end, black oxidised T40 (32393)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
32394
32395
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blister pack

33.42 €

5 3 Days No

34.67 €

10 3 Days Yes

Loading...

  1. 1

Basic information

VDE article No ESD article No with battery No

Tech Support