L-Key Set in Classic Holder, TORX PLUS®, 9 Pieces in Black Oxidized

L-Key Set in Classic Holder, TORX PLUS®, 9 Pieces in Black Oxidized

Saves space: Compact and space-saving solution.

Increases your efficiency: Improved accessibility thanks to its short side.

Important: TORX PLUS® keys cannot be used with TORX® screws.

Application: For popular TORX PLUS® screws.

Extra: Common key sizes are clearly stored in the Classic holder.

Supplementary information: TORX PLUS® keys cannot be used with TORX® screws.

Blade: Chrome-vanadium steel, through-hardened, bronzed.

For applications in mechanics

Content:

  • 1x L-keys TORX PLUS®, short, black oxidised 9IP (24519)
  • 1x L-keys TORX PLUS®, short, black oxidised 10IP (24521)
  • 1x L-keys TORX PLUS®, short, black oxidised 15IP (24523)
  • 1x L-keys TORX PLUS®, short, black oxidised 20IP (24525)
  • 1x L-keys TORX PLUS®, short, black oxidised 25IP (24527)
  • 1x L-keys TORX PLUS®, short, black oxidised 27IP (24529)
  • 1x L-keys TORX PLUS®, short, black oxidised 30IP (24531)
  • 1x L-keys TORX PLUS®, short, black oxidised 40IP (24533)
  • 1x Classic holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

36459

Part Number
36459
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.15 €

5 3 Days

Loading...

  1. 1

Basic information

Blister pack No VDE article No ESD article No
with battery No

This page is L-Key Set in Classic Holder, TORX PLUS®, 9 Pieces in Black Oxidized, part number 36459.
You can find the detail information about specifications and dimensions on part number 36459.

Tech Support