Interchangeable Blade SYSTEM 6, Slotted, Phillips (00666)

Interchangeable Blade SYSTEM 6, Slotted, Phillips 00666

Product Details:

Manufacturer part number: 00666

Brand: WIHA

Price: 6.60

Delivery time: 3 Days


Technical Data:

Cutting strength 1: 1 mm

Slotted 1: 6 mm

Phillips 1: PH2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00666

Part Number
00666
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Phillips 1

6.60 €

5 3 Days 16PH2

Loading...

  1. 1

Basic information

Overall length(mm) 150 ESD article No with battery No
Hexagonal blade(mm) 6 Tool for electrics No Self service - packing No

This page is Interchangeable Blade SYSTEM 6, Slotted, Phillips, part number 00666.
You can find the detail information about specifications and dimensions on part number 00666.

Variation of this product

Part Number
00665
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Phillips 1

6.60 €

5 3 Days 0.84PH1

Tech Support