Fine Screwdriver PicoFinish® ESD, Hexagon Nut Driver (43690)

Fine Screwdriver PicoFinish® ESD, Hexagon Nut Driver 43690

Product Details:

Manufacturer part number: 43690

Brand: WIHA

Price: 12.93

Delivery time: 5 Days


Technical Data:

Head width Socket 1: 7 mm

Hexagon head: 5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43690

Part Number
43690
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head width Socket 1
(mm)
Hexagon head
(mm)

12.93 €

10 5 Days 75

Loading...

  1. 1

Basic information

Handle diameter(mm) 18 Overall length(mm) 160 ESD article Yes
with battery No Visible blade length(mm) 60 Tool for electrics No
Self service - packing No

This page is Fine Screwdriver PicoFinish® ESD, Hexagon Nut Driver, part number 43690.
You can find the detail information about specifications and dimensions on part number 43690.

Variation of this product

Part Number
43689
43691
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Head width Socket 1
(mm)
Hexagon head
(mm)

12.73 €

10 5 Days 64

13.27 €

10 5 Days 85.5

Tech Support