Fine Screwdriver Set PicoFinish® Electric, Slotted, Phillips, 7 Pieces in Holder

Fine Screwdriver Set PicoFinish® Electric, Slotted, Phillips, 7 Pieces in Holder

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: With a practical plastic holder to hang up or stand on a surface.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: Ideal for delicate and high-precision fastening tasks for electrical installations and live parts.

The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in the electrical sector as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. These insulated fine screwdrivers undergo routine individual piece testing as per the international IEC 60900 standard, thus providing users with a tool to work safely on live parts up to 1,000 V AC. The set contains 6 PicoFinish® fine screwdrivers and a holder. The holder can be used to neatly store the fine screwdrivers at workstations.

Content:

  • 1x PicoFinish® electric fine screwdriver Slotted 1.5 mm x 50 mm (42374)
  • 1x PicoFinish® electric fine screwdriver Slotted 2.0 mm x 50 mm (42375)
  • 1x PicoFinish® electric fine screwdriver Slotted 2.5 mm x 65 mm (42376)
  • 1x PicoFinish® electric fine screwdriver Slotted 3.0 mm x 65 mm (42377)
  • 1x PicoFinish® electric fine screwdriver Phillips PH0 x 65 mm (42378)
  • 1x PicoFinish® electric fine screwdriver Phillips PH00 x 50 mm (42379)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42989

Part Number
42989
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.53 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Fine Screwdriver Set PicoFinish® Electric, Slotted, Phillips, 7 Pieces in Holder, part number 42989.
You can find the detail information about specifications and dimensions on part number 42989.

Tech Support