Interchangeable Blade SYSTEM 6, Slotted (00629)

Interchangeable Blade SYSTEM 6, Slotted 00629

Product Details:

Manufacturer part number: 00629

Brand: WIHA

Price: 6.60

Delivery time: 3 Days


Technical Data:

Cutting strength 1: 0.8 mm

Slotted 1: 4 mm

Cutting strength 2: 1 mm

Slotted 2: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00629

Part Number
00629
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Cutting strength 2
(mm)
Slotted 2
(mm)

6.60 €

5 3 Days 0.8416

Loading...

  1. 1

Basic information

Overall length(mm) 150 ESD article No with battery No
Hexagonal blade(mm) 6 Tool for electrics No Self service - packing No

This page is Interchangeable Blade SYSTEM 6, Slotted, part number 00629.
You can find the detail information about specifications and dimensions on part number 00629.

Variation of this product

Part Number
00630
27627
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting strength 1
(mm)
Slotted 1
(mm)
Cutting strength 2
(mm)
Slotted 2
(mm)

6.60 €

5 7 Days 15.51.26.5

6.60 €

5 3 Days 0.63.50.84.5

Tech Support