Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Fine Screwdriver Set PicoFinish®, Hexagon, 7 Pieces in Holder

    Part number:

    42992
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      42992
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      32.04 €
      ( 38.13 € )
      5 working days

      More Information

      Basic information

      Simplifies your work: With a practical plastic holder to hang up or stand on a surface.

      Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

      Makes handling easier: Extra-long rotating cap ensures optimum feed.

      Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

      Application: Ideal for fine and delicate fastening tasks for precision mechanics, model-making and hobby activities.

      The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in the electrical sector as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. The hexagonal ball end enables users to fasten and unfasten effortlessly at an angle of up to 25°. The set contains 6 PicoFinish® fine screwdrivers with internal hexagon ball end profile. The fine screwdrivers can be stored away, neatly arranged, in the supplied holder.

      For precision mechanics and electronics applications

      Content:

      • 1x PicoFinish® fine screwdriver Hex 0.9 mm x 0,035" x 40 mm (42421)
      • 1x PicoFinish® fine screwdriver Hex 1.3 mm x 0,05" x 40 mm (42422)
      • 1x PicoFinish® fine screwdriver Hex 1.5 mm x 50 mm (42423)
      • 1x PicoFinish® fine screwdriver Hex 2.0 mm x 5/64" x 50 mm (42424)
      • 1x PicoFinish® fine screwdriver Hex 2.5 mm x 60 mm (42425)
      • 1x PicoFinish® fine screwdriver Hex 3.0 mm x 60 mm (42426)
      • 1x holder

      Part number has been confirmed