Fine Screwdriver Set PicoFinish®, Hexagonal Ball End, 7 Pieces in Holder

Fine Screwdriver Set PicoFinish®, Hexagonal Ball End, 7 Pieces in Holder

Simplifies your work: With a practical plastic holder to hang up or stand on a surface.

Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Supplementary information: Ball end from AF 1.3 upwards

The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in the electrical sector as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. The hexagonal ball end enables users to fasten and unfasten effortlessly at an angle of up to 25°. The set contains 6 PicoFinish® fine screwdrivers with internal hexagon ball end profile. The fine screwdrivers can be stored away, neatly arranged, in the supplied holder.

Content:

  • 1x PicoFinish® fine screwdriver Hex 0.9 mm x 0,035" x 40 mm (42421)
  • 1x PicoFinish® fine screwdriver Ball end hex 1.3 mm x 0.05 x 40 mm (42431)
  • 1x PicoFinish® fine screwdriver Ball end hex 1.5 mm x 50 mm (42432)
  • 1x PicoFinish® fine screwdriver Ball end hex 2.0 mm x 50 mm (42433)
  • 1x PicoFinish® fine screwdriver Ball end hex 2.5 mm x 60 mm (42434)
  • 1x PicoFinish® fine screwdriver Ball end hex 3.0 mm x 60 mm (42435)
  • 1x holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42993

Part Number
42993
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.89 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Fine Screwdriver Set PicoFinish®, Hexagonal Ball End, 7 Pieces in Holder, part number 42993.
You can find the detail information about specifications and dimensions on part number 42993.

Tech Support