Fine Screwdriver Set PicoFinish®, Slotted, Phillips, 7 Pieces

Fine Screwdriver Set PicoFinish®, Slotted, Phillips, 7 Pieces

Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

Makes handling easier: Extra-long rotating cap ensures optimum feed.

Increases your efficiency: Careful workmanship and controlled power transmission thanks to the slim handle with soft grip.

Application: Ideal for fine and delicate fastening tasks for precision mechanics, model-making and hobby activities.

The challenge in precision screw fastenings is to work meticulously and carefully without damaging the work piece. Thanks to their long, slim handles and quick-turning zone, Wiha PicoFinish® fine screwdrivers are ideal for delicate and high-precision tasks in precision mechanics as well as for hobbyists and model building. Its ergonomic handle design with a soft zone makes it comfortable to use. The smooth-running rotating cap allows users to turn the screwdriver quickly and sensitively. The printed screwdriver symbols on the rotating cap make it easier to select the right screwdriver profile. The set contains 7 PicoFinish® fine screwdrivers.

For precision mechanics and electronics applications

Content:

  • 1x PicoFinish® fine screwdriver Slotted 1.5 mm x 40 mm (42384)
  • 1x PicoFinish® fine screwdriver Slotted 2.0 mm x 40 mm (42388)
  • 1x PicoFinish® fine screwdriver Slotted 2.5 mm x 50 mm (42391)
  • 1x PicoFinish® fine screwdriver Slotted 3.0 mm x 50 mm (42394)
  • 1x PicoFinish® fine screwdriver Phillips PH00 x 40 mm (42402)
  • 1x PicoFinish® fine screwdriver Phillips PH0 x 50 mm (42401)
  • 1x PicoFinish® fine screwdriver Phillips PH1 x 60 mm (42415)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42991

Part Number
42991
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.41 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Fine Screwdriver Set PicoFinish®, Slotted, Phillips, 7 Pieces, part number 42991.
You can find the detail information about specifications and dimensions on part number 42991.

Tech Support