Nut Driver with T-Handle, Hexagon, Brilliant Nickel-Plated (00969)

Nut Driver with T-Handle, Hexagon, Brilliant Nickel-Plated 00969

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 00969

Brand: WIHA

Price: 11.00

Delivery time: 3 Days


Technical Data:

Overall length: 232 mm

Hexagon head: 7 mm

Length T-handle blade: 200 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00969

Part Number
00969
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Hexagon head
(mm)
Length T-handle blade
(mm)

11.00 €

10 3 Days 2327200

Loading...

  1. 1

Basic information

Handle diameter(mm) 32 ESD article No with battery No
Handle width (T-handle)(mm) 100 Tool for electrics No Self service - packing No

This page is Nut Driver with T-Handle, Hexagon, Brilliant Nickel-Plated, part number 00969.
You can find the detail information about specifications and dimensions on part number 00969.

Variation of this product

Part Number
00966
00967
00968
00971
00972
00973
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Hexagon head
(mm)
Length T-handle blade
(mm)

8.21 €

10 7 Days 1576125

11.00 €

10 3 Days 2326200

8.96 €

10 3 Days 1577125

9.15 €

10 7 Days 1578125

11.28 €

10 3 Days 2328200

12.15 €

10 3 Days 3828350

Tech Support