Nut Driver with T-Handle, Internal Square, Nickel-Plated (01005)

Nut Driver with T-Handle, Internal Square, Nickel-Plated 01005

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01005

Brand: WIHA

Price: 12.19

Delivery time: 5 Days


Technical Data:

Square head: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01005

Part Number
01005
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Square head
(mm)

12.19 €

1 5 Days 6

Loading...

  1. 1

Basic information

Handle diameter(mm) 32 Overall length(mm) 157 ESD article No
with battery No Handle width (T-handle)(mm) 100 Length T-handle blade(mm) 125
Tool for electrics No Self service - packing No

This page is Nut Driver with T-Handle, Internal Square, Nickel-Plated, part number 01005.
You can find the detail information about specifications and dimensions on part number 01005.

Variation of this product

Part Number
01006
01007
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Square head
(mm)

13.24 €

1 5 Days 8

15.27 €

1 5 Days 10

Tech Support