Manufacturer part number: 42425
Brand: WIHA
Price: 4.64 €
Delivery time: 3 Days
Handle diameter: 18 mm
Overall length: 160 mm
Visible blade length: 60 mm
Internal hexagon: 2.5 mm
Internal hexagon (Inch): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42425
Part Number
|
---|
42425 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Internal hexagon (mm) | Internal hexagon (Inch) | |
---|---|---|---|---|---|---|---|---|---|---|
4.64 € | 10 | 3 Days | 18 | 160 | 60 | 2.5 | - |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is PicoFinish® Fine Screwdriver, Hexagon, part number 42425.
You can find the detail information about specifications and dimensions on part number 42425.
Configure
Basic Attributes
Internal hexagon (Inch)
Type
Handle diameter(mm)
Overall length(mm)
Visible blade length(mm)
Internal hexagon(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
42420 |
42421 |
42422 |
42423 |
42424 |
42426 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Internal hexagon (mm) | Internal hexagon (Inch) |
---|---|---|---|---|---|---|---|---|---|---|
6.51 € | 10 | 3 Days | 9 | 134 | 40 | 0.7 | 0,028" | |||
6.29 € | 10 | 3 Days | 9 | 134 | 40 | 0.9 | 0,035" | |||
5.52 € | 10 | 3 Days | 9 | 134 | 40 | 1.3 | 0,05" | |||
5.31 € | 10 | 3 Days | 9 | 144 | 50 | 1.5 | - | |||
4.64 € | 10 | 3 Days | 18 | 150 | 50 | 2 | 5/64" | |||
4.39 € | 10 | 3 Days | 18 | 160 | 60 | 3 | - |