PicoFinish® Fine Screwdriver, Hexagon Nut Driver (42447)

PicoFinish® Fine Screwdriver, Hexagon Nut Driver 42447

Click on this image to zoom in.

Click on this image to zoom in.

  • PicoFinish® Fine Screwdriver, Hexagon Nut Driver 42447
  • PicoFinish® Fine Screwdriver, Hexagon Nut Driver 42447

Product Details:

Manufacturer part number: 42447

Brand: WIHA

Price: 9.44

Delivery time: 5 Days


Technical Data:

Head width Socket 1: 5 mm

Head width Socket 2: 5

Hexagon head: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42447

Part Number
42447
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Head width Socket 1
(mm)
Head width Socket 2 Hexagon head
(mm)

9.44 €

1 5 Days 553

Loading...

  1. 1

Basic information

Handle diameter(mm) 18 Overall length(mm) 160 ESD article No
with battery No Visible blade length(mm) 60 Tool for electrics No
Self service - packing No

This page is PicoFinish® Fine Screwdriver, Hexagon Nut Driver, part number 42447.
You can find the detail information about specifications and dimensions on part number 42447.

Variation of this product

Part Number
42445
42446
42449
42450
42451
42452
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Head width Socket 1
(mm)
Head width Socket 2 Hexagon head
(mm)

10.61 €

1 5 Days 3.242

9.44 €

1 5 Days 442.5

9.88 €

1 5 Days 5.363.5

9.88 €

1 5 Days 5.564

10.11 €

1 5 Days 6.274.5

10.11 €

1 5 Days 6.875

Tech Support