Manufacturer part number: 42432
Brand: WIHA
Price: 7.91 €
Delivery time: 5 Days
Handle diameter: 18 mm
Overall length: 150 mm
Visible blade length: 50 mm
Internal hexagon: 1.5 mm
Internal hexagon (Inch): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42432
Part Number
|
---|
42432 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Internal hexagon (mm) | Internal hexagon (Inch) | |
---|---|---|---|---|---|---|---|---|---|---|
7.91 € | 1 | 5 Days | 18 | 150 | 50 | 1.5 | - |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is PicoFinish® Fine Screwdriver, Hexagonal Ball End, part number 42432.
You can find the detail information about specifications and dimensions on part number 42432.
Configure
Part Number |
---|
42431 |
42433 |
42434 |
42435 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Visible blade length (mm) | Internal hexagon (mm) | Internal hexagon (Inch) |
---|---|---|---|---|---|---|---|---|---|---|
8.55 € | 1 | 5 Days | 9 | 134 | 40 | 1.3 | 0.05 | |||
7.27 € | 1 | 5 Days | 18 | 150 | 50 | 2 | - | |||
6.69 € | 1 | 5 Days | 18 | 160 | 60 | 2.5 | - | |||
6.47 € | 1 | 5 Days | 18 | 160 | 60 | 3 | - |