PicoFinish® Fine Screwdriver, Phillips (42401)

PicoFinish® Fine Screwdriver, Phillips 42401

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 42401

Brand: WIHA

Price: 5.04

Delivery time: 5 Days


Technical Data:

Handle diameter: 18 mm

Overall length: 150 mm

Round blade diameter: 3 mm

Phillips 1: PH0

Visible blade length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42401

Part Number
42401
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Phillips 1 Visible blade length
(mm)
Self service - packing

5.04 €

1 5 Days 181503PH050No

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

This page is PicoFinish® Fine Screwdriver, Phillips, part number 42401.
You can find the detail information about specifications and dimensions on part number 42401.

Variation of this product

Part Number
42402
42403
42413
42414
42415
42416
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Round blade diameter
(mm)
Phillips 1 Visible blade length
(mm)
Self service - packing

6.59 €

1 5 Days 91342PH0040No

9.13 €

1 5 Days 91342PH00040No

7.16 €

1 5 Days 91542PH0060No

5.68 €

1 5 Days 181753PH075No

6.00 €

1 5 Days 181604PH160No

6.32 €

1 5 Days 181804PH180No

Tech Support