Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Lowers your costs: Electrostatically conductive tools protect electronic components from damage.
Application: For working on electrostatically sensitive components.
For applications in electronics
IEC 61340-5-1.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22436 |
27144 |
27145 |
27146 |
27147 |
27148 |
27149 |
27641 |
31432 |
31901 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Round blade diameter (mm) | TORX® 1 | Visible blade length (mm) | |
---|---|---|---|---|---|---|---|---|---|
7.08 € | 10 | 3 Days | 23 | 164 | 3.5 | T8 | 60 | ||
7.27 € | 10 | 7 Days | 30 | 191 | 4 | T10 | 80 | ||
7.50 € | 10 | 3 Days | 30 | 171 | 4 | T9 | 60 | ||
8.13 € | 10 | 3 Days | 30 | 191 | 4 | T15 | 80 | ||
8.23 € | 10 | 3 Days | 36 | 218 | 4 | T20 | 100 | ||
9.18 € | 10 | 3 Days | 23 | 164 | 2.5 | T4 | 60 | ||
7.08 € | 10 | 3 Days | 23 | 164 | 3.5 | T6 | 60 | ||
7.08 € | 10 | 3 Days | 23 | 164 | 3.5 | T5 | 60 | ||
9.18 € | 10 | 3 Days | 23 | 164 | 2.5 | T3 | 60 | ||
7.08 € | 10 | 3 Days | 23 | 164 | 3.5 | T7 | 60 |
Loading...
ESD article | Yes | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
Configure
Basic Attributes
Handle diameter(mm)
Overall length(mm)
Round blade diameter(mm)
TORX® 1
Visible blade length(mm)
Type
Filter by standard shipping days
Optional Attributes