PicoFinish® Fine Screwdriver, Pozidriv (42418)

PicoFinish® Fine Screwdriver, Pozidriv 42418

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 42418

Brand: WIHA

Price: 5.41

Delivery time: 5 Days


Technical Data:

Overall length: 150 mm

Round blade diameter: 3 mm

Pozidriv 1: PZ0

Visible blade length: 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42418

Part Number
42418
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
Pozidriv 1 Visible blade length
(mm)

5.41 €

1 5 Days 1503PZ050

Loading...

  1. 1

Basic information

Handle diameter(mm) 18 ESD article No with battery No
Tool for electrics No Self service - packing No

This page is PicoFinish® Fine Screwdriver, Pozidriv, part number 42418.
You can find the detail information about specifications and dimensions on part number 42418.

Variation of this product

Part Number
42419
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
Pozidriv 1 Visible blade length
(mm)

6.59 €

1 5 Days 1604PZ160

Tech Support