Screwdriver MicroFinish®, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap (29151)

Screwdriver MicroFinish®, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap 29151

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 29151

Brand: WIHA

Price: 23.21

Delivery time: 5 Days


Technical Data:

Handle diameter: 41 mm

Overall length: 271 mm

Hexagon head: 13

Phillips 1: PH3

Visible blade length: 150 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29151

Part Number
29151
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Phillips 1 Visible blade length
(mm)
Diameter Hex blade
(mm)

23.21 €

1 5 Days 4127113PH31508

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver MicroFinish®, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap, part number 29151.
You can find the detail information about specifications and dimensions on part number 29151.

Variation of this product

Part Number
29149
29150
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Hexagon head Phillips 1 Visible blade length
(mm)
Diameter Hex blade
(mm)

11.24 €

1 5 Days 301878PH1805

15.73 €

1 5 Days 3621410PH21006

Tech Support