PicoFinish® Electric Fine Screwdriver, Phillips (42380)

PicoFinish® Electric Fine Screwdriver, Phillips 42380

Click on this image to zoom in.

Click on this image to zoom in.

  • PicoFinish® Electric Fine Screwdriver, Phillips 42380
  • PicoFinish® Electric Fine Screwdriver, Phillips 42380
  • PicoFinish® Electric Fine Screwdriver, Phillips 42380

Product Details:

Manufacturer part number: 42380

Brand: WIHA

Price: 8.24

Delivery time: 5 Days


Technical Data:

Round blade diameter: 4 mm

Phillips 1: PH1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42380

Part Number
42380
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Round blade diameter
(mm)
Phillips 1

8.24 €

1 5 Days 4PH1

Loading...

  1. 1

Basic information

Handle diameter(mm) 18 Overall length(mm) 167 ESD article No
VDE article Yes with battery No Visible blade length(mm) 65
Tool for electrics Yes Self service - packing No

This page is PicoFinish® Electric Fine Screwdriver, Phillips, part number 42380.
You can find the detail information about specifications and dimensions on part number 42380.

Variation of this product

Part Number
42378
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Round blade diameter
(mm)
Phillips 1

6.73 €

1 5 Days 3PH0

Tech Support