PicoFinish® Electric Fine Screwdriver, Slotted (42471)

PicoFinish® Electric Fine Screwdriver, Slotted 42471

Click on this image to zoom in.

Click on this image to zoom in.

  • PicoFinish® Electric Fine Screwdriver, Slotted 42471
  • PicoFinish® Electric Fine Screwdriver, Slotted 42471
  • PicoFinish® Electric Fine Screwdriver, Slotted 42471
  • PicoFinish® Electric Fine Screwdriver, Slotted 42471

Product Details:

Manufacturer part number: 42471

Brand: WIHA

Price: 5.84

Delivery time: 5 Days


Technical Data:

Overall length: 167 mm

Round blade diameter: 3.5 mm

Cutting strength 1: 0.6 mm

Slotted 1: 3.5 mm

Visible blade length: 65 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42471

Part Number
42471
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)

5.84 €

10 5 Days 1673.50.63.565

Loading...

  1. 1

Basic information

Handle diameter(mm) 18 ESD article No VDE article Yes
with battery No Tool for electrics Yes Self service - packing No

This page is PicoFinish® Electric Fine Screwdriver, Slotted, part number 42471.
You can find the detail information about specifications and dimensions on part number 42471.

Variation of this product

Part Number
42374
42375
42376
42377
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Round blade diameter
(mm)
Cutting strength 1
(mm)
Slotted 1
(mm)
Visible blade length
(mm)

6.91 €

10 5 Days 15220.231.550

5.84 €

10 5 Days 15220.4250

5.65 €

10 5 Days 1672.50.42.565

5.65 €

10 5 Days 16730.5365

Tech Support