Pocket Screwdriver, Slotted Transparent-Yellow

Pocket Screwdriver, Slotted Transparent-Yellow

Click on this image to zoom in.

Click on this image to zoom in.

Handle: Wiha round handle, transparent yellow.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01548

Part Number
01548
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.68 €

1 5 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 8 Overall length(mm) 85 Round blade diameter(mm) 2
ESD article No Slotted 1(mm) 2 with battery No
Visible blade length(mm) 40 Tool for electrics No Self service - packing No

This page is Pocket Screwdriver, Slotted Transparent-Yellow, part number 01548.
You can find the detail information about specifications and dimensions on part number 01548.

Tech Support