Screwdriver and Nut Driver Insert 1/4" Set slimVario® Electric, Mixed, 14 Pieces in Folding Bag

Screwdriver and Nut Driver Insert 1/4" Set slimVario® Electric, Mixed, 14 Pieces in Folding Bag

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Protects your material: Fully insulated nut driver reduces the risk of short circuits.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

Many different screw profiles are required for work at different locations, such as electrical enclosures and electric installations. The 13-pcs. set covers the most common screw connections with its selection of nut driver inserts and the two slimBits, making it flexible in its use. Safely stored away and tidily arranged in a robust folding bag, these electrician tools are perfect for portable use. Thanks to Wiha slimTechnology, the contained slimBit blades are up to 33% slimmer and can thus also easily reach deep-set screw and spring elements. The 1/4" nut driver inserts can be used in combination with speedE® and slimVario® handles to tighten and loosen hex screws. The fully insulated tools prevent potential short circuits caused by unintentional contact, even in confined working environments. Each tool in the set has undergone an individual piece test as per the international IEC 60900 standard, allowing users to work safely on live parts up to 1,000 V AC.

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver with bit holder SoftFinish® slimVario® electric
  • 1x Extension slimVario® electric for slimBits 6.0 mm (43292)
  • 1x slimVario® electric adapter for 1/4" nut driver (43139)
  • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
  • 1x slimBit electric bit Slotted 5.5 mm x 75 mm (34581)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.0 mm (43089)
  • 1x Insulated nut driver insert 1/4" hexagon head 5.5 mm (43090)
  • 1x Insulated nut driver insert 1/4" hexagon head 6.0 mm (43091)
  • 1x Insulated nut driver insert 1/4" hexagon head 7.0 mm (43092)
  • 1x Insulated nut driver insert 1/4" hexagon head 8.0 mm (43093)
  • 1x Insulated nut driver insert 1/4" hexagon head 10.0 mm (43095)
  • 1x Insulated nut driver insert 1/4" hexagon head 11.0 mm (43096)
  • 1x Insulated nut driver insert 1/4" hexagon head 13.0 mm (43098)
  • 1x Folding bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

43467

Part Number
43467
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.81 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver and Nut Driver Insert 1/4" Set slimVario® Electric, Mixed, 14 Pieces in Folding Bag, part number 43467.
You can find the detail information about specifications and dimensions on part number 43467.

Tech Support