Screwdriver Handle SoftFinish®-Telescopic for SYSTEM 4 Interchangeable Blade

Screwdriver Handle SoftFinish®-Telescopic for SYSTEM 4 Interchangeable Blade

Application: Ideal for all precision work in the fields of electronics and mechanics.

Handle: With 4 mm hex retainer for all SYSTEM 4 blades.

Handle: Enables adjustable blade lengths from 18 - 90 mm.

Handle: ClickStop ball clamp guarantees a secure hold and rapid blade exchange.

For applications in mechanics

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30373

Part Number
30373
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.74 €

10 3 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 23 ESD article No with battery No
Internal hexagon(mm) 4 Handle length(mm) 105 Tool for electrics No
Self service - packing No

This page is Screwdriver Handle SoftFinish®-Telescopic for SYSTEM 4 Interchangeable Blade, part number 30373.
You can find the detail information about specifications and dimensions on part number 30373.

Tech Support