Screwdriver SoftFinish®, Hexagon, Angled (26232)

Screwdriver SoftFinish®, Hexagon, Angled 26232

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 26232

Brand: WIHA

Price: 4.91

Delivery time: 3 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 156 mm

Internal hexagon: 5 mm

Length Angle screwdriver blade: 45 mm

Length Angle screwdriver blade (short): 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

26232

Part Number
26232
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Internal hexagon
(mm)
Length Angle screwdriver blade
(mm)
Length Angle screwdriver blade (short)
(mm)

4.91 €

10 3 Days 3015654528

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver SoftFinish®, Hexagon, Angled, part number 26232.
You can find the detail information about specifications and dimensions on part number 26232.

Variation of this product

Part Number
26231
26233
26234
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Internal hexagon
(mm)
Length Angle screwdriver blade
(mm)
Length Angle screwdriver blade (short)
(mm)

3.97 €

10 7 Days 3015144025

5.69 €

10 3 Days 3616865032

7.44 €

10 3 Days 3617886036

Tech Support