Screwdriver Set MicroFinish®, Slotted, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap

Screwdriver Set MicroFinish®, Slotted, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap

Simplifies your work: Striking cap integrated into the handle allows you to strike and lift with the screwdriver.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy loosening of tight screws thanks to hex bolster for spanners.

Increases your safety: Anti-slip handle simplifies work in oily and wet application areas.

Application: Best suited for turning screws in wet and oily applications.

Oily or damp work environments pose a risk that a screwdriver handle provides little support and users are unable to apply higher torques. The MicroFinish screwdriver eliminates such problems thanks to its micro-fine surface and guarantees optimum grip. The solid steel cap on the handle end allows direct hammering – to loosen screws which are stuck, for example. The impact energy is transmitted without any losses due to the direct connection between the solid steel cap and blade. The hexagon head on the blade enables higher torques to be transferred using a screw wrench. Wiha screwdrivers also stand out due to their sophisticated handle size concept. The long, slender handle sizes can be used to fasten small screws quickly and firmly. There are also large handle sizes to fasten large screws which can be used to apply greater torques. The various handle sizes have also been matched to the consistently same-sized hand of screw-fastening professionals.

For applications in mechanics

Content:

  • 1x Screwdriver MicroFinish® Slotted with one-piece hexagonal blade and solid steel cap 5.5 mm x 100 mm (29134)
  • 1x Screwdriver MicroFinish® Slotted with one-piece hexagonal blade and solid steel cap 6.5 mm x 125 mm (29135)
  • 1x Screwdriver MicroFinish® Slotted with one-piece hexagonal blade and solid steel cap 8.0 mm x 150 mm (29136)
  • 1x Screwdriver MicroFinish® Phillips with one-piece hexagonal blade and solid steel cap PH1 x 80 mm (29149)
  • 1x Screwdriver MicroFinish® Phillips with one-piece hexagonal blade and solid steel cap PH2 x 100 mm (29150)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29138

Part Number
29138
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

69.91 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver Set MicroFinish®, Slotted, Phillips with One-Piece Hexagonal Blade and Solid Steel Cap, part number 29138.
You can find the detail information about specifications and dimensions on part number 29138.

Tech Support