Screwdriver SoftFinish®, Hexagon Nut Driver with Round Blade (01018)

Screwdriver SoftFinish®, Hexagon Nut Driver with Round Blade 01018

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: 01018

Brand: WIHA

Price: 6.88

Delivery time: 7 Days


Technical Data:

Handle diameter: 30 mm

Overall length: 236 mm

Outside diameter: 6.9 mm

Blister pack: -

Hexagon head: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01018

Part Number
01018
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Blister pack Hexagon head
(mm)
Tool for electrics Self service - packing

6.88 €

10 7 Days 302366.9-4NoNo

Loading...

  1. 1

Basic information

ESD article No with battery No Visible blade length(mm) 125

This page is Screwdriver SoftFinish®, Hexagon Nut Driver with Round Blade, part number 01018.
You can find the detail information about specifications and dimensions on part number 01018.

Variation of this product

Part Number
01020
01021
01022
01023
01024
01025
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Outside diameter
(mm)
Blister pack Hexagon head
(mm)
Tool for electrics Self service - packing

6.88 €

10 7 Days 302367.9-5NoNo

6.88 €

10 7 Days 302367.9-5.5NoNo

6.88 €

10 7 Days 302368.9-6NoNo

8.68 €

10 7 Days 3624310.9-7NoNo

8.88 €

10 7 Days 3624311.9-8NoNo

9.33 €

10 7 Days 3624312.9-9NoNo

Tech Support