Screwdriver Set SoftFinish® Electric, Hexagon Nut Driver, 5 Pieces

Screwdriver Set SoftFinish® Electric, Hexagon Nut Driver, 5 Pieces

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Application: For work in the area of live parts up to 1,000 V AC.

For applications in electrics

Manufactured acc. to IEC 60900.

Content:

  • 1x Screwdriver SoftFinish® electric Hex nut driver 5.5 mm x 125 mm (00856)
  • 1x Screwdriver SoftFinish® electric Hex nut driver 7.0 mm x 125 mm (00858)
  • 1x Screwdriver SoftFinish® electric Hex nut driver 8.0 mm x 125 mm (00859)
  • 1x Screwdriver SoftFinish® electric Hex nut driver 10.0 mm x 125 mm (00861)
  • 1x Screwdriver SoftFinish® electric Hex nut driver 13.0 mm x 125 mm (00864)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29466

Part Number
29466
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

63.59 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Tool for electrics Yes Self service - packing No

This page is Screwdriver Set SoftFinish® Electric, Hexagon Nut Driver, 5 Pieces, part number 29466.
You can find the detail information about specifications and dimensions on part number 29466.

Tech Support