Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.
Increases your safety: Wiha slim blades ensure unlimited, protected access to deep-set screws.
Application: For work in the area of live parts up to 1,000 V AC.
Material: Chrome-vanadium-molybdenum steel, black finish, insulated
Standards: DIN ISO 8764-PH.
For applications in electrics
VDE and GS tested
Manufactured acc. to IEC 60900.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
36536 |
36537 |
36538 |
36539 |
36540 |
36541 |
36542 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | TORX® 1 | Visible blade length (mm) | |
---|---|---|---|---|---|---|---|---|
11.46 € | 10 | 3 Days | 23 | 204 | T10 | 100 | ||
11.76 € | 10 | 3 Days | 30 | 211 | T15 | 100 | ||
12.23 € | 10 | 3 Days | 30 | 211 | T20 | 100 | ||
12.63 € | 10 | 3 Days | 36 | 243 | T25 | 125 | ||
13.20 € | 10 | 3 Days | 36 | 243 | T27 | 125 | ||
13.90 € | 10 | 3 Days | 36 | 243 | T30 | 125 | ||
14.77 € | 10 | 3 Days | 36 | 268 | T40 | 150 |
Loading...
ESD article | No | VDE article | Yes | with battery | No |
---|---|---|---|---|---|
Tool for electrics | Yes | Self service - packing | No |