Configure
  • Handle diameter(mm)
  • Overall length(mm)
  • Round blade diameter(mm)
  • Phillips 1
  • Visible blade length(mm)
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver SoftFinish® ESD, Phillips

    Part number:

    Still undefined. 3 possible part numbers found.
      Quantity:

      Part number list

      Number of items
      Part number
      Related

      Handle diameter

      (mm)

      Overall length

      (mm)

      Round blade diameter

      (mm)

      Phillips 1

      Visible blade length

      (mm)

      Minimum order quantity
      23
      164
      3
      PH0
      60
      1 pieces
      30
      191
      4.5
      PH1
      80
      1 pieces
      36
      218
      6
      PH2
      100
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      6.71 €
      ( 7.98 € )
      5 working days
      8.09 €
      ( 9.63 € )
      5 working days
      10.75 €
      ( 12.79 € )
      5 working days

      More Information

      Basic information

      Increases your efficiency: Screwdriver handle size concept for optimal balance between precision and control.

      Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

      Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

      Application: For working on electrostatically sensitive components.

      For applications in electronics

      IEC 61340-5-1.