Simplifies your work: The ball end facilitates access to screws and allows you to work at an angle of up to 25°.
Increases your efficiency: Wiha MagicRing® holding feature holds all hex screws in place without a magnet.
Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.
Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.
Application: For setting and turning screws in difficult to access areas.
Extra: The ball end enables the user to work at angles up to 25°.
Material: Chrome-vanadium-molybdenum steel, matt chrome-plated
For applications in mechanics
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
26077 |
26079 |
26081 |
26083 |
26085 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Blister pack | Visible blade length (mm) | Internal hexagon (mm) | Tool for electrics | Self service - packing | |
---|---|---|---|---|---|---|---|---|---|---|---|
6.04 € | 10 | 3 Days | 23 | 204 | - | 100 | 3 | No | No | ||
6.63 € | 10 | 3 Days | 30 | 211 | - | 100 | 4 | No | No | ||
7.59 € | 60 | 3 Days | 30 | 211 | No | 100 | 5 | - | - | ||
9.18 € | 50 | 3 Days | 36 | 243 | No | 125 | 6 | - | - | ||
12.96 € | 40 | 3 Days | 36 | 268 | No | 150 | 8 | - | - |
Loading...
ESD article | No | with battery | No |
---|
Configure
Basic Attributes
Handle diameter(mm)
Overall length(mm)
Blister pack
Visible blade length(mm)
Internal hexagon(mm)
Tool for electrics
Self service - packing
Type
Filter by standard shipping days
Optional Attributes