Screwdriver SoftFinish®, Pozidriv with One-Piece Hexagonal Blade and Solid Steel Cap

Screwdriver SoftFinish®, Pozidriv with One-Piece Hexagonal Blade and Solid Steel Cap

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Striking cap integrated into the handle allows you to strike and lift with the screwdriver.

Increases your efficiency: Unique Wiha handle-length concept for optimum balance of torque and control.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy loosening of tight screws thanks to hex bolster for spanners.

Application: Particularly suitable for dry applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03245
03246
03247
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Overall length
(mm)
Pozidriv 1 Hexagon head Visible blade length
(mm)
Diameter Hex blade
(mm)

11.08 €

10 7 Days 30186PZ18805

16.00 €

10 7 Days 36213PZ2101006

22.72 €

10 7 Days 41268PZ3131508

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

Tech Support