Screwdriver with SoftFinish® CentroFix Bit Holder, Mechanically Lockable, 1/4"

Screwdriver with SoftFinish® CentroFix Bit Holder, Mechanically Lockable, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Drive: For bits according to DIN 3126, ISO 1173 style C 6.3.

Application: For applications where the bit must be held tight.

Application: Compact, handy style for working in confined spaces.

Bit chuck: CentroFix quick release holder.

Handle: Wiha SoftFinish® multi-component handle with roll-off protection.

Standards: for bits DIN 3126, ISO 1173, form C6.3 and E6.3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40331

Part Number
40331
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.36 €

1 5 Days

Loading...

  1. 1

Basic information

Handle diameter(mm) 36 Overall length(mm) 149 ESD article No
with battery No Visible blade length(mm) 38 Hexagon head (Inch) 1/4"
Tool for electrics No Self service - packing No

This page is Screwdriver with SoftFinish® CentroFix Bit Holder, Mechanically Lockable, 1/4", part number 40331.
You can find the detail information about specifications and dimensions on part number 40331.

Tech Support