Screwdriver with Bit Magazine Magnetic, Phillips, Pozidriv with 6 Bits, Stubby, 1/4"

Screwdriver with Bit Magazine Magnetic, Phillips, Pozidriv with 6 Bits, Stubby, 1/4"

Click on this image to zoom in.

Click on this image to zoom in.

Increases your efficiency: Good access to confined spaces due to extremely short screwdriver handle.

Saves space: Six tools in one.

Drive: DIN 3126, ISO 1173, style D 6.3.

Application: Eminently suitable for working in confined, hard-to-reach spaces.

The Stubby magazine bit holder contains bits in its handle. If you remove the cap on the end of the SoftFinish® multi-component handle, six 25 mm bits appear, designed for all standard screw fastenings. The magazine bit holder is thus flexible in its use and an attractive alternative to screwdriver sets, especially for portable use. The magnetic holding feature in the integrated bit holder ensures easy handling and an optimum grip. The practical, compact size sets the Stubby bit magazine apart as a specialized tool for working in highly confined spaces.

Content:

  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH1 (01657)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH2 (01658)
  • 1x Bit Standard 25 mm Phillips 1/4" C6,3 PH3 (01659)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ1 (01688)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ2 (01689)
  • 1x Bit Standard 25 mm Pozidriv 1/4" C6,3 PZ3 (01690)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33741

Part Number
33741
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.23 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing Yes

This page is Screwdriver with Bit Magazine Magnetic, Phillips, Pozidriv with 6 Bits, Stubby, 1/4", part number 33741.
You can find the detail information about specifications and dimensions on part number 33741.

Tech Support