Screwdriver with Bit Magazine Magnetic, TORX® with 6 Bits, Stubby, 1/4"

Screwdriver with Bit Magazine Magnetic, TORX® with 6 Bits, Stubby, 1/4"

Increases your efficiency: Good access to confined spaces due to extremely short screwdriver handle.

Saves space: Six tools in one.

Drive: DIN 3126, ISO 1173, style D 6.3.

Application: Eminently suitable for working in confined, hard-to-reach spaces.

Fastening by hand becomes problematic when you can no longer reach screws in confined spaces with a long screwdriver handle. The screwdriver with the Stubby bit magazine provides the remedy in such cases – it really stands out as a specialist for working in tight spots thanks to its handy, compact size. The Multitool also holds its six bits in the most commonly used profiles in its handle, thus making it flexible in its use. The magazine bit holder offers particular appeal as an alternative to screwdriver sets for portable use and fits snugly into pockets. The magnetic holding feature in the integrated bit holder ensures easy handling and an optimum grip.

Content:

  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T10 (01716)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T15 (01717)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T20 (01718)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T25 (01719)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T30 (01721)
  • 1x Bit Standard 25 mm TORX® 1/4" C6,3 T40 (01722)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
33743
33744
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Self service - packing

11.90 €

10 7 Days No

13.77 €

5 3 Days Yes

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No

Tech Support