Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver with Bit Magazine, PocketMax® Electric, Mixed with 4 slimBits

    Part number:

    45296
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      45296
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      36.48 €
      ( 43.41 € )
      5 working days

      More Information

      Basic information

      Increases your efficiency: Your daily companion – always have the relevant profiles with you.

      Saves space: Compact and light tool, fits into any pants pockets.

      Protects your health: No risk of injury, *all bits stowed safely inside the handle.

      Increases your safety: Wiha slimBits ensure good, protected access to deep-set screws.

      Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

      Application: Suitable for controlled fastening for live parts up to 1,000 V AC, especially for portable use.

      Multitools are truly multi-faceted, if only they were not so large and heavy. The compact and light PocketMax® from Wiha conveniently fits into any shirt or pants pocket and is the ideal companion for every electrician. Securely stowed away in the handle, the bit depot includes four slimBits. Thanks to a magnetic shut function, the bit depot can very easily be opened to remove the slimBits. Searching for the right bit is therefore a thing of the past. During closing, the bit depot smoothly and easily glides back into the shaft and practically closes by itself thanks to the magnet. The twistable cap brings a further advantage, ensuring convenient handling. The PocketMax® electric also ensures maximum safety. Both the magazine bit holder and the slimBits that it contains are certified to the international IEC 60900 standard. The slender, 75 mm slimBits ensure perfect access to low-lying screws or spring clips thanks to protective insulation fully integrated into bits in the front section.

      Tested according to IEC 60900.

      Content:

      • 1x slimBit electric bit Slotted 3.5 mm x 75 mm (41159)
      • 1x slimBit electric bit Phillips PH1 x 75 mm (34583)
      • 1x slimBit electric bit Phillips PH2 x 75 mm (34584)
      • 1x slimBit electric bit PlusMinus/Pozidriv SL/PZ2 x 75 mm (34590)

      Part number has been confirmed