Screwdriver with Interchangeable Blade Set SYSTEM 4 ESD, Assorted 12 Pieces in Roll-up Bag

Screwdriver with Interchangeable Blade Set SYSTEM 4 ESD, Assorted 12 Pieces in Roll-up Bag

Click on this image to zoom in.

Click on this image to zoom in.

Simplifies your work: Blade length is adjustable from 18-90 mm.

Increases your efficiency: Compact precision fastening tool System 4 with comprehensive, interchangeable blade selection.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy operation of the locking and unlocking button.

Lowers your costs: Electrostatically conductive tools protect electronic components from damage.

Application: Ideal for fastening low-lying screws in electronic components.

A standard-length blade is unable to reach low-lying screws in electronic components. The SYSTEM 4 ESD set provides a remedy for such screws – a versatile, space-saving interchangeable tool. Thanks to the SYSTEM 4 interchangeable blades, the required blade profile can be quickly and easily inserted and the blade length fixed to requirements. System 4 interchangeable blades can reach lengths between 18 and 90 mm. The SYSTEM 4 handle is compatible with all Wiha SYSTEM 4 interchangeable blades (series 269). In particular, SYSTEM 4 blades are optimally suited to carry out precision work on electronics. The click-stop ball clamp guarantees a secure hold for blades. The screwdriver handle is manufactured in line with the IEC 61340-5-1 international standard and thus guarantees maximum protection for electronic components. The dissipative handle has a surface resistance between 106 and 109 ohm and safely channels electrostatic energy away in a controlled fashion. The ergonomically shaped SoftFinish® handle is also recommended by doctors and therapists. The robust roll-up bag ensures tools are neatly packed away, saving space.

Content:

  • 1x Screwdriver handle SoftFinish®-telescopic ESD for SYSTEM 4 interchangeable blade 4.0 mm (31498)
  • 1x Interchangeable blade SYSTEM 4 Slotted 1.5 mm, 3.0 mm, 120 mm (00576)
  • 1x Interchangeable blade SYSTEM 4 Slotted 2.0 mm, 3.5 mm, 120 mm (00577)
  • 1x Interchangeable blade SYSTEM 4 Slotted 2.5 mm, 4.0 mm, 120 mm (00578)
  • 1x Interchangeable blade SYSTEM 4 Phillips PH000, PH00, 120 mm (00579)
  • 1x Interchangeable blade SYSTEM 4 Phillips PH0, PH1, 120 mm (00580)
  • 1x Interchangeable blade SYSTEM 4 TORX® T6, T8, 120 mm (00597)
  • 1x Interchangeable blade SYSTEM 4 TORX® T7, T9, 120 mm (00598)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 1.5 mm, 1.5 mm, 120 mm (00583)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 2.0 mm, 2.0 mm, 120 mm (00584)
  • 1x Interchangeable blade SYSTEM 4 Ball end hex 2.5 mm, 2.5 mm, 120 mm (00585)
  • 1x roll-up bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31499

Part Number
31499
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.23 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article Yes with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver with Interchangeable Blade Set SYSTEM 4 ESD, Assorted 12 Pieces in Roll-up Bag, part number 31499.
You can find the detail information about specifications and dimensions on part number 31499.

Tech Support