Screwdriver with Interchangeable Blade Set SYSTEM 4, Slotted, Phillips, 5 Pieces in Roll-up Bag

Screwdriver with Interchangeable Blade Set SYSTEM 4, Slotted, Phillips, 5 Pieces in Roll-up Bag

Simplifies your work: All tools securely arranged in a robust, orderly bag.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy operation of the locking and unlocking button.

Blade: High quality chrome-vanadium-molybdenum steel, through hardened, black-finish.

Content:

  • 1x Screwdriver handle SoftFinish®-telescopic for SYSTEM 4 interchangeable blade 4.0 mm (30373)
  • 1x Interchangeable blade SYSTEM 4 Slotted/ Phillips 2.0 mm, PH00, 120 mm (00601)
  • 1x Interchangeable blade SYSTEM 4 Slotted/ Phillips 3.0 mm, PH0, 120 mm (00602)
  • 1x Interchangeable blade SYSTEM 4 Slotted/ Phillips 4.0 mm, PH1, 120 mm (00603)
  • 1x roll-up bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00613

Part Number
00613
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.23 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver with Interchangeable Blade Set SYSTEM 4, Slotted, Phillips, 5 Pieces in Roll-up Bag, part number 00613.
You can find the detail information about specifications and dimensions on part number 00613.

Tech Support