Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 5 working days

    Screwdriver with Interchangeable Blade Set SYSTEM 6, Assorted 7 Pieces in Roll-up Bag

    Part number:

    32298
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      32298
      Related
      Minimum order quantity
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      48.15 €
      ( 57.30 € )
      5 working days

      More Information

      Basic information

      Simplifies your work: All tools securely arranged in a robust, orderly bag.

      Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

      Makes handling easier: Easy operation of the locking and unlocking button.

      Application: Versatile and space-saving, it fits in every toolbox.

      Application: Titanium silver, lasered output sizes.

      Application: High quality CVM steel, through hardened.

      Application: Blade length is adjustable from 42 - 114 mm.

      Extra: Robust roll-up pouches allows space-saving storage of tools.

      Blade: Titanium silver, lasered output sizes.

      Blade: High quality CVM steel, through hardened.

      Blade: Blade length is adjustable from 42 - 114 mm.

      A standard-length blade is unable to reach low-lying screws in blind holes. The SYSTEM 6 set provides a remedy for such screws – a versatile, space-saving interchangeable tool. Thanks to the SYSTEM 6 interchangeable blades, the required blade profile can be quickly and easily inserted and the blade length fixed to requirements. SYSTEM 6 interchangeable blades can reach lengths between 42 and 114 mm. The SYSTEM 6 handle is compatible with all Wiha SYSTEM 6 interchangeable blades (series 284). The click-stop ball clamp guarantees a secure hold for blades. The ergonomically shaped SoftFinish® handle is also recommended by doctors and therapists. The robust roll-up bag ensures tools are neatly packed away, saving space.

      Content:

      • 1x Screwdriver handle SoftFinish®-telescopic for SYSTEM 6 interchangeable blade 6.0 mm (30372)
      • 1x Interchangeable blade SYSTEM 6 TORX® T10, T15, 150 mm (00656)
      • 1x Interchangeable blade SYSTEM 6 TORX® T20, T25, 150 mm (00657)
      • 1x Interchangeable blade SYSTEM 6 Pozidriv PZ1, PZ2, 150 mm (00632)
      • 1x Interchangeable blade SYSTEM 6 Phillips PH1, PH2, 150 mm (00631)
      • 1x Interchangeable blade SYSTEM 6 Slotted 4.0 mm, 6.0 mm, 150 mm (00629)
      • 1x Screwdriver handle SoftFinish®-telescopic for SYSTEM 6 interchangeable blade in blister pack 6.0 mm (30404)
      • 1x roll-up bag

      Part number has been confirmed