Screwdriver with Interchangeable Blade Set SYSTEM 6, Hexagon Nut Driver, 13 Pieces in Roll-up Bag

Screwdriver with Interchangeable Blade Set SYSTEM 6, Hexagon Nut Driver, 13 Pieces in Roll-up Bag

Simplifies your work: Blade length is adjustable from 42-114 mm.

Increases your efficiency: Compact fastening tool System 6 with comprehensive, interchangeable blade selection.

Protects your health: With the patented SoftFinish® handle design, ensuring work is kind to hands and muscles. Recommended by doctors and therapists at German Campaign for Healthier Backs.

Makes handling easier: Easy operation of the locking and unlocking button.

Application: Versatile and space-saving, it fits in every toolbox.

Application: Titanium silver, lasered output sizes.

Application: High quality CVM steel, through hardened.

Application: Blade length is adjustable from 42 - 114 mm.

Extra: Robust roll-up pouches allows space-saving storage of tools.

Blade: Titanium silver, lasered output sizes.

Blade: High quality CVM steel, through hardened.

Blade: Blade length is adjustable from 42 - 114 mm.

A standard-length blade is unable to reach low-lying screws in blind holes. The SYSTEM 6 set provides a remedy for such screws – a versatile, space-saving interchangeable tool. Thanks to the SYSTEM 6 interchangeable blades, the required blade profile can be quickly and easily inserted and the blade length fixed to requirements. SYSTEM 6 interchangeable blades can reach lengths between 42 and 114 mm. The SYSTEM 6 handle is compatible with all Wiha SYSTEM 6 interchangeable blades (series 284). The click-stop ball clamp guarantees a secure hold for blades. The ergonomically shaped SoftFinish® handle is also recommended by doctors and therapists. The robust roll-up bag ensures tools are neatly packed away, saving space.

Content:

  • 1x Screwdriver handle SoftFinish®-telescopic for SYSTEM 6 interchangeable blade 6.0 mm (30372)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 4.0 mm (08900)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 4.5 mm (08901)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 5.0 mm (08902)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 5.5 mm (08903)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 6.0 mm (08904)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 7.0 mm (08905)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 9.0 mm (08907)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 8.0 mm (08906)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 10.0 mm (08908)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 11.0 mm (08909)
  • 1x Interchangeable blade SYSTEM 6 Hex nut driver 150 mm, 13.0 mm (08911)
  • 1x roll-up bag

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27713

Part Number
27713
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

106.94 €

1 3 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is Screwdriver with Interchangeable Blade Set SYSTEM 6, Hexagon Nut Driver, 13 Pieces in Roll-up Bag, part number 27713.
You can find the detail information about specifications and dimensions on part number 27713.

Tech Support