T-handle Insulated for Nut Driver

T-handle Insulated for Nut Driver

Offers you full protection: Each tool individually tested at 10,000 V AC and approved for 1,000 V AC.

Improved access: Deep-set screws can be reached easily.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
43062
43063
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Square
(Inch)

50.11 €

1 7 Days 3/8"
-

58.47 €

1 7 Days 1/2"

Loading...

  1. 1

Basic information

Overall length(mm) 200 ESD article No VDE article Yes
with battery No Tool for electrics Yes Self service - packing No

Tech Support